1.2.2.1.4.1.7 Pairing result
C
#define BLE_SMP_PAIRING_SUCCESS 0x00 #define BLE_SMP_PAIRING_FAIL 0x01 #define BLE_SMP_PAIRING_TIMEOUT 0x02
Description
The definition of pairing result.
Macro Definition
| Macro | Description |
|---|---|
| BLE_SMP_PAIRING_SUCCESS | Pairing process is successful. |
| BLE_SMP_PAIRING_FAIL | Pairing process failed. |
| BLE_SMP_PAIRING_TIMEOUT | Pairing process timeout. |