1.1.2.3.6.1.4.2 BLE_TRCBPS_ConnReq
C
uint16_t BLE_TRCBPS_ConnReq(uint16_t connHandle);Description
Issue a BLE Transparent Credit Based Profile connection request to establish a data channel.
Parameters
| Parameter | Description |
|---|---|
| [in] connHandle | Connection handle. |
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Successfully issue a connection request. |
| MBA_RES_OOM | No available memory. |
| MBA_RES_INVALID_PARA | The connection handle or SPSM doesn't exist. |
| MBA_RES_NO_RESOURCE | No Transmit buffers available for sending connection request. |