1.1.2.3.6.1.4.7 BLE_TRCBPS_Init
C
uint16_t BLE_TRCBPS_Init(void);Description
Initialize BLE Transparent Credit Based Profile.
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Successfully Initialize BLE Transparent Credit Based Profile. |
| MBA_RES_INVALID_PARA | Invalid MTU parameter usage. |
| MBA_RES_FAIL | Fail to register SPSM or fail to register the service. |