1.1.2.3.6.1.4.8 BLE_TRCBPS_QueryPsm
C
uint16_t BLE_TRCBPS_QueryPsm(uint16_t *dataPsm);Description
Query local L2CAP CoC PSM value of TRCBP Data Channel.
Parameters
| Parameter | Description |
|---|---|
| [out] dataPsm | Pointer to the PSM of data channel. |
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Successfully query the PSM value. |