1.1.2.2.3.3.3 BLE_DD_Config_T
C
typedef struct BLE_DD_Config_T
{
uint8_t waitForSecurity:1;
uint8_t initDiscInCentral:1;
uint8_t initDiscInPeripheral:1;
uint8_t disableConnectedDisc:1;
uint8_t reserved:4;
} BLE_DD_Config_T;Description
Parameters configuration.
Field Documentation
| Field | Description |
|---|---|
| waitForSecurity | Configure if security is required before database discovery. Set true to enable. |
| initDiscInCentral | Configure discovery option when the gap role of connection is central. Set true to enable. |
| initDiscInPeripheral | Configure discovery option when the gap role of connection is peripheral. Set true to enable. |
| disableConnectedDisc | Configure discovery function when connection established. Discovery might be optional for bonded link. Note: This is one-time option. Disable unnecessary discovery when connected at each time. |
| reserved | Reserved for future used. |