1.1.2.2.3.3.5 BLE_DD_DiscSvc_T
C
typedef struct BLE_DD_DiscSvc_T
{
ATT_Uuid_T svcUuid;
BLE_DD_DiscInfo_T *p_discInfo;
BLE_DD_DiscChar_T **p_discChars;
BLE_DD_CharList_T *p_charList;
uint8_t discCharsNum;
} BLE_DD_DiscSvc_T;Description
Service for discovery procedure.
Field Documentation
| Field | Description |
|---|---|
| svcUuid | UUID of the service to be discovered. |
| p_discInfo | Discoveried service information. |
| p_discChars | Characteristic list of the service to be discoverd. Note: only assigned characteristic will be discovered. |
| p_charList | Structure storing discovered information of the characteristic. Application/profile need to provide the storage. |
| discCharsNum | Number of the characteristics in the list. |