1.1.2.2.3.3.1 BLE_DD_CharInfo_T
C
typedef struct BLE_DD_CharInfo_T
{
uint16_t charHandle;
uint8_t property;
uint16_t attrHandle;
} BLE_DD_CharInfo_T;Description
Characteristic information.
Field Documentation
| Field | Description |
|---|---|
| charHandle | Handle of the characteristic. |
| property | The field is only meaningful when the type of characteristic is characteristic declaration. |
| attrHandle | Attribute handle. |