1.1.1.4.2 PTA Signal Timing vs Coexistence Scenarios
- Scenario 1: Wi-Fi device grants BT device’s request.
- T1: BT device raises the request by asserting BT_ACTIVE signal and sets BT_PRIORITY level before BT RF active.
- T2: BT device checks WLAN_ACTIVE signal is low to confirm this request is granted by Wi-Fi device. BT device performs the BT RF activities execution continuously.

- Scenario 2: Wi-Fi device rejects BT device’s request.
- T2: BT device checks WLAN_ACTIVE signal is high to confirm this request is rejected by Wi-Fi device. BT device stops the ongoing BT RF preparation.
- T3: BT device de-asserts both BT_ACTIVE and BT_PRIORITY signals after stops the BT RF preparation.

- Scenario 3: Wi-Fi device aborts the ongoing BT RF activity by raising WLAN_ACTIVE
signal.
- T9: BT device aborts the ongoing BT RF activity after detecting the WLAN_ACTIVE signal is asserted.
- T8: BT device de-asserts both BT_ACTIVE and BT_PRIORITY signals after detecting the WLAN_ACTIVE signal is asserted.

Below table is the summary of these timing values.
| Timing | Minimum(us) | Maximum(us) |
|---|---|---|
| T1 | - | 100 |
| T2 | 75 | 80 |
| T3 | 120 | 160 |
| T8 | - | 100 |
| T9 | - | 45 |