PTA APIs in BLE_Stack library: Two APIs are designed in BLE_Stack library.
BT_SYS_PtaInit: It is called within APP_PtaInit() to enable BLE stack PTA
feature.
BT_SYS_PtaWlanActiveIrqHandler: It is called within
APP_PtaWlanActiveIrqHandler() to handle WLAN_ACTIVE signal.
MCC configuration: Below MCC configurations will apply when BLE MCC component
PTA option is enabled.
Modify GPIO MCC configuration to fit PTA pin definition.
Including app_pta_handler.c and app_pta_handler.h to project.
Generate application template code to call APP_PtaInit() in
APP_BleStackInitAdvance().
BT Request priority design: Except for the BT device is scanning for
advertising packets or RSSI measurements for channel classification, others BT
activities are high priority.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.