1.1.1.4.3 PTA Hardware Information
- Below 3 dedicate GPIOs are assigned as PTA Pins once PTA feature is enabled:
| PTA Pin function | GPIO Pin |
|---|---|
| BT_ACTIVE | PA14 |
| BT_PRIORITY | PA13 |
| WLAN_ACTIVE | PB0 |
- Only 48 pin package IC (PIC32CX1012BZ25048) supports PTA feature due to pin limitation.