1.1.2.3.7.1.4.6 BLE_TRSPC_Init
C
uint16_t BLE_TRSPC_Init();Description
Initialize TRS client profile.
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Successfully initialize the TRS client profile. |
| MBA_RES_FAIL | Fail to registering TRS discovery to BLE_DD module. |