1.1.2.3.7.1.4.7 BLE_TRSPC_SendData
C
uint16_t BLE_TRSPC_SendData(uint16_t connHandle, uint16_t len, uint8_t *p_data);Description
Send transparent data.
Parameters
| Parameter | Description |
|---|---|
| [in] connHandle | Connection handle associated with this connection. |
| [in] len | Data length. |
| [in] p_data | Pointer to the transparent data. |
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Successfully issue a send data. |
| MBA_RES_OOM | No available memory. |
| MBA_RES_INVALID_PARA | Parameter does not meet the spec. |