1.1.2.3.7.1.4 Functions
- BLE_TRSPC_BleDdEventHandler
Handle BLE_DD (Database Discovery middleware) events. This API should be called in the application while caching BLE_DD events.
- BLE_TRSPC_BleEventHandler
Handle BLE_Stack events.
- BLE_TRSPC_EventRegistration
Register BLE Transparent profile client callback.
- BLE_TRSPC_GetData
Get queued data.
- BLE_TRSPC_GetDataLength
Get queued data length.
- BLE_TRSPC_Init
Initialize TRS client profile.
- BLE_TRSPC_SendData
Send transparent data.
- BLE_TRSPC_SendVendorCommand
Send vendor command.