1.2.2.2.1.3.5 BLE_DM_EventCb_T
C
typedef void (*BLE_DM_EventCb_T)(BLE_DM_Event_T *p_event);
Description
BLE_DM callback type. This callback function sends BLE_DM events to the application.
typedef void (*BLE_DM_EventCb_T)(BLE_DM_Event_T *p_event);
BLE_DM callback type. This callback function sends BLE_DM events to the application.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.