1.2.2.2.1.3.10 BLE_DM_EvtSecuritySuccess_T
C
typedef struct BLE_DM_EvtSecuritySuccess_T
{
BLE_DM_SecurityProc_T procedure;
uint8_t bonded;
} BLE_DM_EvtSecuritySuccess_T;Description
Data structure for BLE_DM_EVT_SECURITY_SUCCESS event.
Field Documentation
| Field | Description |
|---|---|
| procedure | The procedure that has finished successfully. |
| bonded | The pairing procedure is bonded or not. |