1.1.2.3.3.1.3.5 BLE_HOGPS_SendBootKeyboardInputReport
C
uint16_t BLE_HOGPS_SendBootKeyboardInputReport(uint16_t connHandle, uint8_t *p_keyCodeArray);Description
Send HID boot keyboard input report.
Parameters
| Parameter | Description |
|---|---|
| [in] connHandle | The connection handle associated with the connection. |
| [in] p_keyCodeArray | 8 bytes of key codes array. From byte 0 to byte 7: |Modifier Keys|Reserved|Keycode 1|Keycode 2|Keycode 3|Keycode 4|Keycode 5|Keycode 6|. |
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Successfully send the input report. |
| MBA_RES_OOM | Internal memory allocation failure. |
| MBA_RES_INVALID_PARA | Invalid parameters. |