1.1.2.3.3.1.3.16 BLE_HOGPS_SetMouseMotionInputReport
C
uint16_t BLE_HOGPS_SetMouseMotionInputReport(int16_t xAxis, int16_t yAxis);Description
Set HID mouse (Mouse Motion) input report.
Parameters
| Parameter | Description |
|---|---|
| [in] xAxis | X-Axis position. Range from -2047 to 2047. |
| [in] yAxis | Y-Axis position. Range from -2047 to 2047. |
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Successfully set the input report. |
| MBA_RES_INVALID_PARA | Invalid parameters. |