1.1.2.3.3.1.3.14 BLE_HOGPS_SetKeyboardOutputReport
C
uint16_t BLE_HOGPS_SetKeyboardOutputReport(uint8_t ledValue);Description
Set HID keyboard output report.
Parameters
| Parameter | Description |
|---|---|
| [in] ledValue | Bit fields (bit 0 - bit 4) represent LED values. |
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Successfully set the output report. |
| MBA_RES_INVALID_PARA | Invalid parameters. |