1.1.2.1.7.1.5 Transmitter PHY type
C
#define BLE_DTM_TRANSMITTER_LE_1M_PHY 0x01 #define BLE_DTM_TRANSMITTER_LE_2M_PHY 0x02 #define BLE_DTM_TRANSMITTER_LE_CODED_PHY_S_8 0x03 #define BLE_DTM_TRANSMITTER_LE_CODED_PHY_S_2 0x04
Description
The definition of transmitter test packet PHY type.
Macro Definition
| Macro | Description |
|---|---|
| BLE_DTM_TRANSMITTER_LE_1M_PHY | Transmitter set to use the LE 1M PHY. |
| BLE_DTM_TRANSMITTER_LE_2M_PHY | Transmitter set to use the LE 2M PHY. |
| BLE_DTM_TRANSMITTER_LE_CODED_PHY_S_8 | Transmitter set to use the LE Coded PHY with S=8 data coding. |
| BLE_DTM_TRANSMITTER_LE_CODED_PHY_S_2 | Transmitter set to use the LE Coded PHY with S=2 data coding. |