1.1.2.1.7.1.1 Channel range of continuous wave test
C
#define BLE_DTM_CW_CHANNEL_MIN 0x00 #define BLE_DTM_CW_CHANNEL_MAX 0x4E
Description
Range of Continuous Wave (CW) test defintion.
Macro Definition
| Macro | Description |
|---|---|
| BLE_DTM_CW_CHANNEL_MIN | Minimum value of channel definition. |
| BLE_DTM_CW_CHANNEL_MAX | Maximum value of channel definition. |