1.1.2.1.8.3.1 HCI_AclRxCb_T

C

typedef bool (*HCI_AclRxCb_T)(uint16_t connHandle , uint16_t length, uint8_t *p_packet);

Description

HCI callback type. This callback function sends HCI ACL data to the application.