1.1.2.1.8.3.2 HCI_CmdCb_T

C

typedef void (*HCI_CmdCb_T)(HCI_CmdCbId_T cmdID,uint8_t length ,uint8_t *p_packet);

Description

HCI callback type. This callback function for the application to implement HCI command.