1.1.2.1.8.3 Structures
- HCI_AclRxCb_T
HCI callback type. This callback function sends HCI ACL data to the application.
- HCI_CmdCb_T
HCI callback type. This callback function for the application to implement HCI command.
- HCI_EventCb_T
HCI callback type. This callback function sends HCI events to the application.