1.2.2.1.6.3 Structures
- BT_SYS_LogEvent_T
BT system log callback event.
- BT_SYS_Cfg_T
Bluetooth system configuration.
- BT_SYS_LogCb_T
BT system log callback type. This callback function sends log events to the application.
- BT_SYS_Option_T
Bluetooth system initialization.
- BT_SYS_PtaEventBtActiveCb_T
PTA callback type. This callback function sends PTA bt_active event to the application.
- BT_SYS_PtaEventBtPriorityCb_T
PTA callback type. This callback function sends PTA bt_priority event to the application.
- BT_SYS_PtaGetWlanStatusCb_T
PTA callback type. This callback function get PTA wlan_active status from the application.
- BT_SYS_TraceEventCb_T
BT system trace callback type.
- BT_SYS_TraceInfo_T
Trace event additional information.