1.2.2.1.6.4 Functions
- BM_Task
Hook Bluetooth task.
- BT_SYS_AllowSystemSleep
Query if BT allow system enter sleep.
- BT_SYS_EnterDeepSleepMode
Request BT enter deep sleep mode.
- BT_SYS_EnterSleepMode
Request BT enter sleep.
- BT_SYS_GetSleepMode
Query if BT is sleeping.
- BT_SYS_Init
BT Init Entry.
- BT_SYS_LogEnable
Enable BT log message indication.
- BT_SYS_PtaInit
The API is used to Initial BT PTA.
- BT_SYS_PtaWlanActiveIrqHandler
The API is used to handle wlanActiveIrq.
- BT_SYS_ReadVersion
Retrieve BT version.
- BZ3_BT_SYS_Ready4Idle
Query if BT is ready for idle.
- BT_SYS_RfSuspendReq
Request BT suspend RF.
- BT_SYS_TraceEnable
Enable BT trace message indication.
- BZ3_BT_SYS_TraceTimeSensEnable
Enable BT time sensitive trace message indication.