1.2.2.1.6.3.1 BT_SYS_Cfg_T
C
typedef struct BT_SYS_Cfg_T
{
uint8_t addrValid:1;
uint8_t rssiOffsetValid:1;
uint8_t antennaGainValid:1;
uint8_t adcTimingValid:1;
uint8_t devAddr[BT_SYS_DEV_ADDR_LEN];
int8_t rssiOffset;
int8_t antennaGain;
uint8_t adcTiming08;
uint8_t adcTiming51;
} BT_SYS_Cfg_T;Description
Bluetooth system configuration.
Field Documentation
| Field | Description |
|---|---|
| addrValid | Set true if devAddr field is valid. |
| rssiOffsetValid | Set true if rssiOffset field is valid. |
| antennaGainValid | Set true if antennaGain field is valid. |
| adcTimingValid | Set true if adcTiming field is valid. |
| devAddr | Device address. |
| rssiOffset | RSSI offset. |
| antennaGain | Antenna gain. |
| adcTiming08 | Adc Timing register which is RF 08 reg |
| adcTiming51 | Adc Timing register which is RF 51 reg |