1.1.2.1.6.4.6 BT_SYS_GetSleepMode
C
bool BT_SYS_GetSleepMode();Description
Query if BT is sleeping.
Return values
| Return value | Description |
|---|---|
| true | BT is sleeping. |
| false | BT is not sleeping. |
bool BT_SYS_GetSleepMode();Query if BT is sleeping.
| Return value | Description |
|---|---|
| true | BT is sleeping. |
| false | BT is not sleeping. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.