1.1.2.1.6.4.2 BT_SYS_AllowSystemSleep
C
bool BT_SYS_AllowSystemSleep(uint32_t ulRtcFrequency, uint32_t ulRtcCurrentCnt);Description
Query if BT allow system enter sleep.
Parameters
| Parameter | Description |
|---|---|
| [in] ulRtcFrequency | RTC frequency. |
| [in] ulRtcCurrentCnt | RTC current count. |
Return values
| Return value | Description |
|---|---|
| true | BT is sleeping and BT is ready for System enter sleep. |
| false | BT is not sleeping or BT is not ready for System enter sleep. |