1.1.2.1.6.4.13 BT_SYS_TraceEnable
C
void BT_SYS_TraceEnable(BT_SYS_TraceFmt_T fmt, uint32_t traceMask, BT_SYS_TraceEventCb_T traceCb);Description
Enable BT trace message indication.
Parameters
| Parameter | Description |
|---|---|
| [in] fmt | BT system trace format. See Trace format. |
| [in] traceMask | BT system trace mask. See Trace mask. |
| [in] traceCb | BT system trace callback. |