1.1.2.1.6.3.8 BT_SYS_PtaGetWlanStatusCb_T
C
typedef bool (*BT_SYS_PtaGetWlanStatusCb_T)(void);
Description
PTA callback type. This callback function get PTA wlan_active status from the application.
Return values
| Parameter | Description |
|---|---|
| true | WLAN uses RF. |
| false | BLE can use RF. |