1.1.2.1.6.3.4 BT_SYS_LogEvent_T
C
typedef struct BT_SYS_LogEvent_T
{
uint16_t logType;
uint16_t logId;
uint16_t paramsLength;
uint16_t payloadLength;
uint8_t *p_logPayload;
uint8_t *p_returnParams;
} BT_SYS_LogEvent_T;Description
BT system log callback event.
Field Documentation
| Field | Description |
|---|---|
| logType | Log type. |
| logId | Log ID or connection handle when logType is BT_SYS_LOG_TYPE_HCI_ACL_TX or BT_SYS_LOG_TYPE_HCI_ACL_RX. |
| paramsLength | Length of return parameters. Value 0 represents no parameters. |
| payloadLength | Length of log payload. |
| p_logPayload | Log payload. Value 0 represents no payload. |
| p_returnParams | Return parameters. |