1.1.2.1.6.3.2 BT_SYS_ErrCb_T
C
typedef void (*BT_SYS_ErrCb_T)(BT_SYS_ErrCode_T errCode);
Description
BT system error callback type. See BT_SYS_ErrCode_T.
typedef void (*BT_SYS_ErrCb_T)(BT_SYS_ErrCode_T errCode);
BT system error callback type. See BT_SYS_ErrCode_T.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.