1.1.2.2.1.1.3 Maximum filter accept list num
C
#define BLE_DM_MAX_FILTER_ACCEPT_LIST_NUM BLE_DM_MAX_PAIRED_DEVICE_NUM
Description
The definition of maximum number of paired devices in the filter accept list.
Macro Definition
| Macro | Description |
|---|---|
| BLE_DM_MAX_FILTER_ACCEPT_LIST_NUM | Maximum number of filter accept list. |