1.1.2.2.1.3 Structures
- BLE_DM_Config_T
The structure contains information about configuration used for BLE_DM module.
- BLE_DM_ConnConfig_T
The structure contains information about configuration used for BLE_DM_Conn submodule in BLE_DM.
- BLE_DM_ConnParamUpdate_T
The structure contains information about connection parameter update.
- BLE_DM_Event_T
BLE_DM callback event.
- BLE_DM_EventCb_T
BLE_DM callback type. This callback function sends BLE_DM events to the application.
- BLE_DM_EventField_T
Union of BLE_DM callback event data types.
- BLE_DM_EvtPairedDeviceFull_T
Data structure for BLE_DM_EVT_PAIRED_DEVICE_FULL event.
- BLE_DM_EvtSecurityFail_T
Data structure for BLE_DM_EVT_SECURITY_FAIL event.
- BLE_DM_EvtSecurityStart_T
Data structure for BLE_DM_EVT_SECURITY_START event.
- BLE_DM_EvtSecuritySuccess_T
Data structure for BLE_DM_EVT_SECURITY_SUCCESS event.
- BLE_DM_PairedDevInfo_T
The structure contains information about paired device information.