1.1.2.2.1.4 Functions
- BLE_DM_BleEventHandler
Handle BLE events.
- BLE_DM_Config
Configure BLE_DM module.
- BLE_DM_ConnectionParameterUpdate
Change connection parameters of the specific connection.
- BLE_DM_DeleteAllPairedDevice
Delete all paired device information.
- BLE_DM_DeletePairedDevice
Delete specific paired device information.
- BLE_DM_EventRegister
Register BLE_DM callback.
- BLE_DM_GetFilterAcceptList
Get filter accept list.
- BLE_DM_GetPairedDevice
Get the single paired device information via device ID.
- BLE_DM_GetPairedDeviceList
Get the paired device list of device IDs.
- BLE_DM_Init
Initialize BLE_DM module.
- BLE_DM_ProceedSecurity
Proceed the security process.
- BLE_DM_SetFilterAcceptList
Set filter accept list.
- BLE_DM_SetResolvingList
Set resolving list.