1.2.2.3.3.1.1.1 BLE_HOGPS_EventId_T
C
typedef enum BLE_HOGPS_EventId_T
{
BLE_HOGPS_EVT_BOOT_MODE_ENTER_IND,
BLE_HOGPS_EVT_REPORT_MODE_ENTER_IND,
BLE_HOGPS_EVT_HOST_SUSPEND_ENTER_IND,
BLE_HOGPS_EVT_HOST_SUSPEND_EXIT_IND,
BLE_HOGPS_EVT_INPUT_REPORT_WRITE_IND,
BLE_HOGPS_EVT_OUTPUT_REPORT_WRITE_IND,
BLE_HOGPS_EVT_FEATURE_REPORT_WRITE_IND,
BLE_HOGPS_EVT_BOOT_KB_INPUT_REPORT_WRITE_IND,
BLE_HOGPS_EVT_BOOT_KB_OUTPUT_REPORT_WRITE_IND,
BLE_HOGPS_EVT_BOOT_M_INPUT_REPORT_WRITE_IND,
} BLE_HOGPS_EventId_T;Description
Enumeration type of BLE HOGPS callback events.
| Enumerator | Description |
|---|---|
| BLE_HOGPS_EVT_BOOT_MODE_ENTER_IND | Indicate HID Boot Mode entered. See BLE_HOGPS_EvtBootModeEnter_T for event details. |
| BLE_HOGPS_EVT_REPORT_MODE_ENTER_IND | Indicate HID Report Mode entered. See BLE_HOGPS_EvtReportModeEnter_T for event details. |
| BLE_HOGPS_EVT_HOST_SUSPEND_ENTER_IND | Indicate HID Host entering suspend. See BLE_HOGPS_EvtHostSuspendEnter_T for event details. |
| BLE_HOGPS_EVT_HOST_SUSPEND_EXIT_IND | Indicate HID Host exiting suspend. See BLE_HOGPS_EvtHostSuspendExit_T for event details. |
| BLE_HOGPS_EVT_INPUT_REPORT_WRITE_IND | Indicate HID Input report written. See BLE_HOGPS_EvtReportWrite_T for event details. |
| BLE_HOGPS_EVT_OUTPUT_REPORT_WRITE_IND | Indicate HID Output report written. See BLE_HOGPS_EvtReportWrite_T for event details. |
| BLE_HOGPS_EVT_FEATURE_REPORT_WRITE_IND | Indicate HID Feature report written. See BLE_HOGPS_EvtReportWrite_T for event details. |
| BLE_HOGPS_EVT_BOOT_KB_INPUT_REPORT_WRITE_IND | Indicate HID Boot Keyboard Input report written. See BLE_HOGPS_EvtBootReportWrite_T for event details. |
| BLE_HOGPS_EVT_BOOT_KB_OUTPUT_REPORT_WRITE_IND | Indicate HID Boot Keyboard Output report written. See BLE_HOGPS_EvtBootReportWrite_T for event details. |
| BLE_HOGPS_EVT_BOOT_M_INPUT_REPORT_WRITE_IND | Indicate HID Boot Mouse Input report written. See BLE_HOGPS_EvtBootReportWrite_T for event details. |