1.2.2.3.3.1.2.5 BLE_HOGPS_EvtBootReportWrite_T
C
typedef struct BLE_HOGPS_EvtBootReportWrite_T
{
uint16_t connHandle;
uint16_t length;
uint16_t offset;
uint8_t *p_data;
} BLE_HOGPS_EvtBootReportWrite_T;Description
Field Documentation
| Field | Description |
|---|---|
| connHandle | The connection handle associated with the connection. |
| length | Length of the written value. |
| offset | Offset of the written value. |
| p_data | Data of the written value. |