1.2.2.3.3.1.2.7 BLE_HOGPS_EvtHostSuspendExit_T
C
typedef struct BLE_HOGPS_EvtHostSuspendExit_T
{
uint16_t connHandle;
} BLE_HOGPS_EvtHostSuspendExit_T;Description
Data structure for BLE_HOGPS_EVT_HOST_SUSPEND_EXIT_IND event.
Field Documentation
| Field | Description |
|---|---|
| connHandle | The connection handle associated with the connection. |