1.1.2.3.5.2.4.5 BLE_PXPR_SetTxPowerLevel
C
void BLE_PXPR_SetTxPowerLevel(int8_t level);Description
Set Tx Power Level value of Tx Power Service table.
Parameters
| Parameter | Description |
|---|---|
| [in] level | Successfully set tx power level. |
void BLE_PXPR_SetTxPowerLevel(int8_t level);Set Tx Power Level value of Tx Power Service table.
| Parameter | Description |
|---|---|
| [in] level | Successfully set tx power level. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.