1.1.2.3.5.2.4.3 BLE_PXPR_Init
C
uint16_t BLE_PXPR_Init(void);Description
Initialize BLE PXP Reporter.
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Success to initialize PXP reporter. |
| MBA_RES_FAIL | Fail to initialize PXP reporter. |
uint16_t BLE_PXPR_Init(void);Initialize BLE PXP Reporter.
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Success to initialize PXP reporter. |
| MBA_RES_FAIL | Fail to initialize PXP reporter. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.