1.2.2.3.4.2.3.3 BLE_OTAPS_EvtUpdatingInd_T
C
typedef struct BLE_OTAPS_EvtUpdatingInd_T
{
uint16_t length;
uint8_t *p_fragment;
} BLE_OTAPS_EvtUpdatingInd_T;Description
Data structure for BLE_OTAPS_EVT_UPDATING_IND event.
Field Documentation
| Field | Description |
|---|---|
| length | The length of image fragment be updated. |
| p_fragment | The image fragment need to be updated. If p_fragment is not NULL, Application must update fragment by ifself. |