1.2.2.3.4.2.3.6 BLE_OTAPS_EvtUpdateReq_T
C
typedef struct BLE_OTAPS_EvtUpdateReq_T
{
uint16_t connHandle;
uint32_t fwImageSize;
uint32_t fwImageId;
uint32_t fwImageVer;
uint16_t fwImageChksum;
uint16_t fwImageCrc16;
uint8_t fwImageFileType;
} BLE_OTAPS_EvtUpdateReq_T;Description
Data structure for BLE_OTAPS_EVT_UPDATE_REQ event.
Field Documentation
| Field | Description |
|---|---|
| connHandle | The connection handle to request firmware update. |
| fwImageSize | The size of new firmware image. |
| fwImageId | The identity of new firmware image. |
| fwImageVer | The version of new firmware image. |
| fwImageChksum | The checksum of new firmware image |
| fwImageCrc16 | The CRC-16 value of new firmware image |
| fwImageFileType | The file type of new firmware image. OTAPS firmware file type |