1.2.2.3.4.1.1.2 Encryption method
C
#define BLE_OTAPC_ENC_NONE 0x00 #define BLE_OTAPC_ENC_AES_CBC 0x01
Description
The definition of encryption method.
Macro Definition
| Macro | Description |
|---|---|
| BLE_OTAPC_ENC_NONE | New firmware image is not encrypted. |
| BLE_OTAPC_ENC_AES_CBC | New firmware image is encrypted by AES-CBC. |