1.2.2.3.4.1.1.1 File type
C
#define BLE_OTAPC_FILE_TYPE_EMB_STACK 0x01 #define BLE_OTAPC_FILE_TYPE_APP 0x02 #define BLE_OTAPC_FILE_TYPE_EXT 0x03
Description
The definition of file type.
Macro Definition
| Macro | Description |
|---|---|
| BLE_OTAPC_FILE_TYPE_EMB_STACK | New firmware image is for embeded or stack flash. |
| BLE_OTAPC_FILE_TYPE_APP | New firmware image pass to application. |
| BLE_OTAPC_FILE_TYPE_EXT | New firmware image is for external flash. |