1.1.2.2.3.4.1 BLE_DD_BleEventHandler
C
void BLE_DD_BleEventHandler(BLE_DD_Config_T *p_config, STACK_Event_T *p_stackEvent);Description
Handle BLE events.
Note
This function should be called for every BLE event.
Parameters
| Parameter | Description |
|---|---|
| [in] p_config | Pointer to the BLE_DD_Config_T structure buffer. |
| [in] p_stackEvent | Pointer to STACK_Event_T structure buffer. |