1.1.2.2.3.4.5 BLE_DD_ServiceDiscoveryRegister
C
uint16_t BLE_DD_ServiceDiscoveryRegister(BLE_DD_DiscSvc_T *p_discSvc);Description
Register specific service to the database discovery module.
Note
Discovery of the service will be started by module after connected by configurations.
Parameters
| Parameter | Description |
|---|---|
| [in] p_discSvc | Pointer to the BLE_DD_DiscSvc_T structure buffer. |
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Successfully register service for discovery. |
| MBA_RES_FAIL | Exceeds maximum number of registering service. |