1.1.2.3.6.1.3.5 BLE_TRCBPS_EvtConnStatus_T
C
typedef struct BLE_TRCBPS_EvtConnStatus_T
{
uint16_t connHandle;
BLE_TRCBPS_ChanType_T chanType;
uint8_t leL2capId;
uint16_t peerMtu;
uint16_t peerMps;
uint8_t status;
} BLE_TRCBPS_EvtConnStatus_T;Description
Data structure for BLE_TRCBPS_EVT_CONNECTION_STATUS event.
Field Documentation
| Field | Description |
|---|---|
| connHandle | Connection handle associated with this connection. |
| chanType | Channel Type. See BLE_TRCBPS_ChanType_T. |
| leL2capId | Instance of L2CAP session. Invaild when it was assigned as BLE_TRCBPS_L2CAP_UNASSIGNED_ID. Only available for data channel. |
| peerMtu | Maximum MTU size of peer device. Only available for data channel. |
| peerMps | Maximum PDU size of peer device. Only available for data channel. |
| status | Connection status. See TRCBPS status. |