1.1.2.3.6.1.3.7 BLE_TRCBPS_EvtVendorCmd_T
C
typedef struct BLE_TRCBPS_EvtVendorCmd_T
{
uint16_t connHandle;
uint16_t length;
uint8_t *p_payLoad;
} BLE_TRCBPS_EvtVendorCmd_T;Description
Data structure for BLE_TRCBPS_EVT_VENDOR_CMD event.
Field Documentation
| Field | Description |
|---|---|
| connHandle | Connection handle associated with this connection. |
| length | Length of Vendor command. |
| p_payLoad | Pointer to Vendor command payload. |