1.1.2.3.6.1.3.2 BLE_TRCBPS_ConnPara_T
C
typedef struct BLE_TRCBPS_ConnPara_T
{
uint16_t spsm;
uint16_t mtu;
uint16_t mps;
uint16_t initCredits;
uint8_t permission;
} BLE_TRCBPS_ConnPara_T;Description
The structure contains information about BLE Transparent Credit Based Profile connection parameters.
Field Documentation
| Field | Description |
|---|---|
| spsm | Simplified Protocol/Service Multiplexer. |
| mtu | Maximum Transmission Unit. |
| mps | Maximum PDU Payload Size. |
| initCredits | Initial Credits. It should not exceed BLE_TRCBPS_DATA_MAX_CREDITS. |
| permission | Permission of the SPSM. |