1.2.2.1.3.1.3 Credit based channel number
C
#define BLE_L2CAP_MAX_CB_NUM 0x05
Description
The definition of L2cap credit based channel number per connection.
Macro Definition
| Macro | Description |
|---|---|
| BLE_L2CAP_MAX_CB_NUM | The maximum L2cap credit based channel number per connection. |